IESNA:LM-63-2002
[TEST]P1201882
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1C-735-U-SLL-HSS
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 70 CRI, 3500K, 615mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5746
TILT=NONE
26 -1 1 37 41 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
795.6 891.4 996.3 1100.4 1186.7 1243.7 1272.2 1284.5 1296 1311.8
1333.6 1359.7 1393.8 1428.2 1465.4 1516.1 1588.9 1695 1851.7 2069.1
2357.6 2738.4 3257.8 3902.2 4317.8 4217.3 3908.9 3484.6 3026.6 2592
2147.4 1657 1134.1 666.6 270.4 68.1 0
795.6 898.2 1012.2 1130.9 1225.1 1286.9 1317.4 1326.5 1331.2 1333.6
1339.5 1347.4 1357.7 1362.1 1375.9 1406.8 1461 1547.3 1687.1 1892.5
2169.2 2555.1 3135.8 3989.3 5124.1 5485.1 5193.8 4848.2 4465.9 4067.6
3480.2 2719.4 1895.3 1153.9 455.6 145.7 0
795.6 913.2 1047.8 1185.1 1298.7 1367.6 1387.4 1375.1 1345.9 1303.5
1256.8 1212.1 1167.7 1126.6 1106.4 1130.5 1235.8 1422.6 1648.7 1860.4
2061.1 2295.1 2614.9 3076.1 3959.2 5016.9 4801.1 4288.5 3952.1 3721.7
3393.5 2918.9 2280.4 1587.3 620.7 102.1 0
795.6 921.1 1084.6 1234.2 1353.8 1412 1410.8 1360.5 1280.9 1197
1117.5 1051 999.5 969.4 999.1 1146.7 1398.1 1705.3 2029.5 2371.1
2744.8 3100.6 3440.2 3834.1 4416.4 5159.8 5304.2 4921.1 4491.2 4050.6
3527.3 2824.7 1992.7 964.7 377.6 42.4 0
795.6 933.4 1092.5 1250.1 1372 1430.6 1405.6 1317 1204.9 1115.1
1035.1 971.4 925.9 915.6 1001.5 1229.1 1567.1 1991.9 2515.6 3152.1
3849.9 4567.6 5284.9 5929.7 6662.4 7336.1 7506.7 7198.3 6610.5 5826.4
4795.2 3375.3 2190.6 1211.3 584.3 67.7 0
795.6 934.2 1094.5 1250.1 1368 1420.3 1394.9 1308.6 1197.4 1097.7
1017.7 955.2 914 919.9 1039.5 1307.9 1695 2202.5 2847.3 3581.2
4329.3 5061.6 5798.3 6557.5 7416.1 8040.3 8075.5 7583.1 6724.9 5589.6
4402.9 3270.4 2137.1 1243.3 492.8 62.1 0
795.6 934.2 1090.5 1240.6 1348.6 1398.1 1392.2 1336.4 1250.5 1156.2
1072.3 1009.8 966.6 963.1 1057.3 1293.2 1639.2 2052.8 2536.1 3072.1
3607.7 4145.6 4662.6 5181.9 5893.7 6591.1 6777.6 6430.4 5840.2 5071.9
4214.1 3266.5 2460.1 1465 556.2 49.1 0
795.6 923.5 1069.2 1205.7 1304.7 1355.4 1371.6 1362.5 1324.9 1268.3
1205.3 1144.8 1092.5 1064.4 1090.5 1218.4 1450.8 1750.4 2069.8 2365.9
2651.7 2902.7 3139.4 3470.3 4099.7 4731.9 4650.3 4113.6 3618 3179.8
2632.7 1978.4 1327.2 645.6 181.3 22.2 0
795.6 923.1 1053.3 1173.3 1260 1308.2 1336 1353.8 1362.9 1365.6
1360.9 1347.4 1330.8 1312.6 1309.8 1341.9 1440.1 1611.9 1852.5 2126.4
2440.3 2829.9 3344.4 4012.6 4714.8 4847.1 4111.6 3177.4 2337 1701.7
1335.6 975.7 707.8 416.4 116 4.8 0
795.6 901.3 1011 1111.9 1185.5 1229.9 1262.7 1291.2 1317.7 1351.4
1387.8 1424.2 1470.5 1514.9 1575 1664.9 1794.3 1979.2 2259.1 2640.6
3106.9 3648.1 4290.9 5009.7 5267.4 4887.8 3990.5 2994.5 2022.3 1458.7
1055.3 704.2 423.9 97.8 2.4 0 0
795.6 899 1001.9 1089 1155.5 1195.8 1225.5 1256.4 1285.7 1319.3
1360.5 1404.8 1459.9 1520 1595.2 1702.5 1850.5 2050.8 2315.3 2653.7
3091.9 3617.2 4104.1 4386.7 4332.9 3918 3149.3 2284.8 1466.2 1042.2
719.2 450.9 251 54.6 0 0 0
795.6 883.5 976.9 1052.9 1109.5 1146.7 1172.5 1200.6 1230.3 1260.7
1299.1 1345.1 1398.5 1457.9 1529.1 1622.5 1748 1913.9 2126.1 2421
2805.3 3174.2 3355.1 3293 3074.9 2709.1 2132.8 1443.2 779.4 460.4
253.7 113.6 43.9 5.5 0 0 0
795.6 874.4 946.8 999.9 1039.9 1064 1081 1103.2 1122.6 1141.2
1167.3 1202.2 1243.3 1282.9 1325.3 1377.1 1438.1 1511.3 1601.2 1691
1718.3 1628.1 1399.7 1131.7 833.2 578.3 408.5 294.9 207 148.8
100.5 60.2 33.6 15 2.8 0 0
795.6 851.8 905.7 945.3 968.2 980.1 988.4 992 989.6 980.5
967 959.9 952 933 891.4 832.1 770.3 711.3 660.7 626.2
608.8 593 571.2 534.4 506.3 484.5 417.2 338 223.3 156.4
111.6 77.6 51.5 22.2 3.2 0 0
795.6 829.3 868.1 897.4 913.2 917.2 908.1 883.5 843.9 792.5
737.1 692.3 663 645.2 631 610 579.9 551 528.4 516.6
516.6 519.7 520.5 517.4 494 442.5 387.9 351.5 296.1 237.9
172.6 113.2 61.8 24.1 1.6 0 0
795.6 811.1 829.7 851.1 866.5 864.9 843.9 803.2 753.7 707.4
669 641.7 625.8 613.9 600.1 578.7 548.6 512.2 476.6 448.5
433.4 435.4 447.7 456 452.8 439 408.9 360.2 306 254.9
207 162.7 118.4 68.9 29.7 0 0
795.6 786.5 792.5 807.5 824.1 832.1 819.8 792.9 762.8 735.9
708.6 677.7 645.6 614.3 583.9 551.8 516.6 479.4 444.1 415.2
389.5 367.7 349.1 337.3 333.7 332.5 326.2 311.9 287.4 252.9
195.1 133.8 74 39.2 14.3 0 0
795.6 770.3 755.7 758.8 783 813.8 838 840 823 796
764.8 727.6 684.4 638.9 595.7 554.6 515.4 477.4 443.3 416.8
397.4 384.8 374.5 361.8 342.4 311.9 280.3 257.3 236.7 213.8
183.7 142.1 91.4 53 17.4 0 0
795.6 750.9 716.9 711.7 735.5 795.2 859.4 889.5 880.3 846.3
805.5 764 720 671.3 622.7 575.2 530.4 489.3 453.2 425.5
404.5 389.9 384 380 371.3 352.3 329.3 303.2 276.7 245.8
208.2 162.3 119.5 75.2 24.5 0 0
795.6 732.3 681.2 655.9 668.2 728.3 816.6 887.5 904.5 874.8
825.3 777.8 733.9 688 642.4 596.9 551.8 507.9 469.5 440.2
415.6 399.4 387.5 382.4 374.9 361 341.2 319 294.9 268
230.8 183.3 134.6 74 23 0.8 0
795.6 715.7 659.5 626.2 631 684.8 766.3 837.6 877.6 866.5
824.9 777.8 733.9 690.3 647.6 604.8 560.5 517 479 446.9
419.6 401 387.1 378.8 370.1 354.3 330.9 305.6 280.3 250.6
213.8 165.5 120.3 64.1 17.4 0 0
795.6 712.5 645.6 599.3 590.6 626.2 689.9 762.8 811.1 815.8
790.1 750.1 710.5 673.7 637.3 598.1 556.9 515.4 477 444.1
416 395.8 378.4 362.6 343.6 315.5 276.3 230.8 188 152.8
118 78.8 47.9 24.1 2 0 0
795.6 693.1 610.8 545.9 513.8 515.4 535.6 562.9 584.7 596.1
596.1 581.9 563.7 544.3 522.9 500.3 478.2 454 425.1 395.4
366.9 334.5 300.8 271.5 241.9 201.9 162.3 133.4 110.4 87.9
64.5 40 18.6 5.1 0 0 0
795.6 678.9 584.3 505.5 456.8 435.8 429.1 428.3 425.9 422.4
414.8 400.6 383.6 363.4 339.6 320.2 301.2 286.6 277.1 273.1
268 256.9 239.1 216.5 189.6 161.5 135.4 112.4 90.6 70.9
50.7 28.5 12.3 2 0 0 0
795.6 671.7 566.4 480.5 423.9 395.8 381.2 368.5 354.3 338.4
324.2 312.7 299.7 289 276.3 263.6 250.2 232.8 213.4 197.1
180.5 165.5 152.4 142.1 130.6 116.4 100.5 84.7 67.7 51.9
35.2 22.2 10.7 0.4 0 0 0
795.6 665.8 555.8 467.5 408.1 376.4 357 338.4 320.6 302.8
285.8 271.1 257.3 243.4 230.8 218.5 205.4 192 179.3 165.9
153.2 142.1 132.2 121.5 108.9 97.8 85.1 70.9 54.6 40.4
29.3 17.4 5.9 0 0 0 0
795.6 671.3 559.3 469.5 405.3 368.1 343.2 324.2 308 292.1
276.3 261.3 245.8 232 219.3 206.6 193.6 179.3 165.1 150.4
137.8 127.1 118 110 102.1 93.4 81.5 68.5 57 47.1
36.4 24.9 9.1 0 0 0 0
795.6 674.5 563.3 472.2 403.8 358.6 332.1 315.1 300 284.2
269.2 254.1 240.7 228 216.1 203.5 190.8 176.5 162.3 148
135.4 126.3 118.8 112.4 104.9 94.6 80.8 69.3 60.6 51.5
40.4 26.9 10.7 3.2 0 0 0
795.6 674.5 567.6 475.8 402.6 351.1 323 306.8 291.7 276.7
260.1 245.8 233.5 220.1 207 194 180.5 167 153.6 140.9
130.6 123.9 117.6 110.8 100.5 86.3 68.9 60.6 51.9 42.4
30.9 16.2 6.7 1.6 0 0 0
795.6 688 584.7 492.4 412.5 352.7 321 304 289 276.3
261.6 247.8 234.3 221.3 207.8 194.8 181.3 168.2 156 144.9
135.8 128.6 121.5 112.8 100.1 80 60.2 51.9 43.5 34.4
24.5 14.3 7.5 3.2 0.8 0 0
795.6 695.9 596.1 503.9 421.2 358.2 323 304.4 289.8 276.3
262.4 249 235.9 222.9 210.2 197.5 184.5 171.8 159.9 149.2
140.1 132.6 124.7 114.8 100.9 80 59.4 51.1 42.4 33.6
23.4 13.9 7.9 4 2 0 0
795.6 699.1 603.7 513.8 429.1 368.1 324.6 306.4 290.2 278.7
265.6 252.5 239.9 227.2 214.9 203.1 190.4 177.7 165.9 154
144.5 136.6 128.3 119.1 102.1 81.1 62.9 55 45.9 36.8
26.1 15.8 9.5 5.9 3.6 1.6 0
795.6 721.2 638.1 552.2 467.1 392.3 339.6 310.3 294.5 281.8
270.4 258.5 246.6 234.7 222.5 210.2 197.9 185.3 173.8 162.7
152.8 143.7 134.6 124.3 111.6 95.4 75.2 64.1 54.6 45.1
34.4 21.8 13.5 8.7 6.3 3.2 0
795.6 737.8 669.4 593 511.4 433.8 368.9 320.2 296.1 281.8
270.4 258.9 247.4 235.5 223.6 211 197.5 185.3 173.4 162.3
153.2 143.7 133.8 122.7 110.4 97 81.5 68.5 59 49.5
39.6 28.5 14.6 8.7 5.5 2.8 0
795.6 753.7 705.8 645.2 577.5 503.1 430.3 360.2 307.2 284.6
271.1 258.9 247.4 235.5 222.9 210.6 197.5 184.5 171.8 158.3
145.7 133.8 122.7 112.4 103.7 93.4 80.8 67.3 54.6 44.7
36 26.9 15 6.7 3.6 1.2 0
795.6 779 756.1 720.8 663.8 598.5 533.2 466.7 380.4 311.1
278.3 262.8 250.2 237.9 226 213.8 201.1 188.4 175.4 161.5
148.4 135.4 123.5 112.4 101.7 90.6 78.8 67.3 54.6 41.6
32.1 22.6 14.3 7.5 3.6 1.6 0
795.6 805.1 809.9 805.1 777.8 735.1 684.4 628.2 556.2 463.1
366.9 295.7 261.6 246.2 234.7 223.6 211.8 201.5 191.6 179.7
167.8 153.2 138.5 125.1 114.4 104.1 114.4 119.9 90.6 72.4
47.9 35.2 20.2 9.9 4.8 2.4 0
795.6 830.9 865.3 893.4 904.5 895.8 867.7 830.9 796.4 755.3
692.3 606.8 506.7 404.5 321.8 277.9 265.2 255.7 239.1 224
212.6 202.3 187.6 176.9 186.4 193.6 163.1 123.9 75.2 56.2
42 30.5 20.6 11.9 5.9 2 0
795.6 857 921.5 981.7 1026.4 1052.1 1053.7 1039.1 1025.2 1020.9
1018.1 1006.2 982.9 953.6 916.4 873.2 819 767.1 748.9 817
964.7 1105.2 1126.2 976.1 688.8 408.1 241.1 151.6 104.9 76.8
58.2 42 28.5 16.2 6.3 1.6 0
795.6 882.3 973 1062.8 1138 1186.3 1209.3 1217.2 1225.1 1239
1260.4 1288.1 1321.3 1351.8 1382.3 1405.2 1441.6 1507 1628.9 1828.4
2087.3 2367.9 2641.8 2852.4 2877 2679.4 2300.2 1797.1 1254.8 784.2
455.6 271.1 154.4 58.2 17.8 0.8 0
795.6 891.4 996.3 1100.4 1186.7 1243.7 1272.2 1284.5 1296 1311.8
1333.6 1359.7 1393.8 1428.2 1465.4 1516.1 1588.9 1695 1851.7 2069.1
2357.6 2738.4 3257.8 3902.2 4317.8 4217.3 3908.9 3484.6 3026.6 2592
2147.4 1657 1134.1 666.6 270.4 68.1 0
